Danfoss
02-172415
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-172415
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Knob | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-3S | |
| Feature | 350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant | |
| Flow rate | 114 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Counterbalance Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Maximum Load Induced Pressure | 350 bar | |
| Maximum Pilot Adjustment | 37.4 bar | |
| Maximum Relief Pressure | 350 bar | |
| Minimum Pilot Adjustment | 30.6 bar | |
| Model Code | CBV1-12-K-0-A-30/ | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Pilot Operated | |
| Pilot Ratio | 4:1 | |
| Port size | None | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1.5 in | |
| Product Length/Depth | 4.29 in | |
| Product Type | Motion Control Valves | |
| Product Volume | 9.653 in³ | |
| Product Weight | .5 lb | |
| Product Width | 1.5 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Nitrile | |
| Special features | None | |
| Style | 3-Ported, Externally Piloted | |
| Sub-brand | None | |
| Trade Name | CBV1-12 Series | |
| Valve Material | Steel |