SV4-10V-C-3G-24DG
02-172445
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.750 |
| Product height mm | | 120.650 |
| Product length in | | 2.500 |
| Product length mm | | 63.500 |
| Product width in | | 2.000 |
| Product width mm | | 50.800 |