Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Cracking pressure BAR | 1.70000000 | |
| Cracking pressure PSI | 22.00000000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | CHECK VALVE | Check Valve |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Model Code 1 | CV1-4715-040 | |
| Operation | DIRECT ACTING | Direct acting |
| Orifice size INCH | 0.018 | |
| Orifice size MM | 0.457 | |
| Pilot piston seal | NO | No |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal type | BUNA-N | Buna-N |
| Style | POPPET | Poppet |