
Danfoss
02-173195
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-173195
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-3S |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs |
| Flow rate | 60 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 82 cc/min max @ 290 bar |
| Model Code | DPS2-10-R-S-0-40 |
| Normal Function | Spool, Pressure reducing, Normally open |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Differential Pressure |
| Pilot Ratio | 1:1 |
| Port Type | Cartridge Only |
| Pressure Differential | 40 Psi |
| Pressure Rating | 290 bar |
| Product Height | 1 in |
| Product Length/Depth | 3.75 in |
| Product Type | Logic Elements |
| Product Volume | 3.75 in³ |
| Product Weight | .3 lb |
| Product Width | 1 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Buna-N |
| Special features | None |
| Spring | 40 Psi |
| Stroke Adjustment | Screw |
| Style | Spool |
| Sub-brand | None |
| Trade Name | DPS2-10 Series |