Danfoss
02-173198
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-173198
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | PIPE PLUG |
| Product material | Carbon steel |
| Product Type | Spare Part |
| Sub-brand | None |
| Trade Name | None |