Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-8-2 | C-8-2 |
| Flow rate GPM | 6.00 | |
| Function | RELIEF VALVE | RELIEF VALVE |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | RV1-8-S-0-36-XXX | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 3.900 | |
| Product length mm | 99.060 | |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Seal type | BUNA-N | Buna-N |