Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | CBV1-10-C-I-A-8H-A-30-XXX | |
| Product height in | 5.770 | |
| Product height mm | 146.558 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 1.630 | |
| Product width mm | 41.402 |
