Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-173747
RV1-8V-S-0-36/
02-173747
Tools
Add to comparison
Add to comparison
02-173747
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.870
Product height mm
22.098
Product length in
3.900
Product length mm
99.060
Product width in
0.870
Product width mm
22.098