
Danfoss
02-174538
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-174538
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Screw |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-3S |
| Feature | 350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant |
| Flow rate | 60 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Counterbalance Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Maximum Load Induced Pressure | 350 bar |
| Maximum Pilot Adjustment | 73.7 bar |
| Maximum Relief Pressure | 350 bar |
| Minimum Pilot Adjustment | 60.3 bar |
| Model Code | CBV1-10-S-IA8H-A-50/ |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Pilot Operated |
| Pilot Ratio | 4:1 |
| Port size | 1/2 |
| Port Type | SAE |
| Pressure Rating | 350 bar |
| Product Height | 5.75 in |
| Product Length/Depth | 2.5 in |
| Product Type | Motion Control Valves |
| Product Volume | 23.431 in³ |
| Product Weight | 1.5 lb |
| Product Width | 1.63 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Nitrile |
| Special features | None |
| Style | 3-Ported, Externally Piloted |
| Sub-brand | None |
| Trade Name | CBV1-10 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 47–54 Nm |