Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | RV1-8-C-0-50-XXX | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 4.110 | |
| Product length mm | 104.394 | |
| Product width in | 0.870 | |
| Product width mm | 22.098 |
