
Danfoss
02-174784
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-174784
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | No Operator |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-16-4 |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Flow Divisions | 159.18 l/min |
| Flow rate | 178 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Flow Divider Combiner |
| Housing | No |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum Flow Rate | 178 l/min |
| Model Code | FDC1-16-0-68 |
| Number of Housing Ports | 4 |
| Number of Valve Ports | 4 |
| Operating Temperature | -40°C to +120°C |
| Port Type | Cartridge Only |
| Pressure Rating | 210 bar |
| Product Height | 1.5 in |
| Product Length/Depth | 4.63 in |
| Product Type | Flow Control Valves |
| Product Volume | 10.418 in³ |
| Product Weight | .78 lb |
| Product Width | 1.5 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Buna-N |
| Special features | None |
| Spool Seal | No |
| Style | Spool |
| Sub-brand | None |
| Trade Name | FDC1-16 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 108-122 Nm |