Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | RV5-4990-35-25 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 4.560 | |
| Product length mm | 115.824 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 |