Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | FDC3-16-0-22 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 4.640 | |
| Product length mm | 117.856 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
