Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-176247
MCD-5298 31-5875 Classic- HEIL
02-176247
Tools
Add to comparison
Add to comparison
02-176247
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.570
Product height mm
141.478
Product length in
7.000
Product length mm
177.800
Product width in
9.770
Product width mm
248.158