Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DSV3-12-B-S-8T | |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product width in | 1.720 | |
| Product width mm | 43.688 |
