
Danfoss
02-176343
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-176343
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | Inline |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings |
| Flow rate | 170 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Shuttle Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation Type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code | DSV3-6-B-S-1 |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Direct Acting |
| Pilot Piston Seal | No |
| Pressure Rating | 350 bar |
| Product Height | 1 in |
| Product Length/Depth | 1.75 in |
| Product Type | Check Valves |
| Product Volume | 1.418 in³ |
| Product Weight | .66 lb |
| Product Width | .81 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Size | 6 |
| Special features | None |
| Style | Ball |
| Sub-brand | None |
| Trade Name | DSV3-B Series |
| Valve Material | Steel |