Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-176406
MSCD-5314 PC024 HES-10003-3 BLACK FINISH
02-176406
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-176406
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.520
Product height mm
165.608
Product length in
5.000
Product length mm
127.000
Product width in
6.600
Product width mm
167.64