
Danfoss
02-176498
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-176498
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-3 |
| Coil Termination | Spade |
| Diode | No |
| Factory Set Pressure | 34.45 bar |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 7.6 l/min |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Electro proportional flow control |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Minimum Working Pressure | 3.5 bar |
| Model Code | EPRV1-10-5.00-0-24DQ |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Electrically Operated |
| Override Type | None |
| Port size | None |
| Port Type | Cartridge Only |
| Pressure Rating | 35 bar |
| Product Height | 1.92 in |
| Product Length/Depth | 4.68 in |
| Product Type | Proportional Valves |
| Product Volume | 13.748 in³ |
| Product Weight | .98 lb |
| Product Width | 1.53 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
| Sub-brand | None |
| Trade Name | EPRV1-10 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 5-8 Nm |
| Voltage | 24 V |
| Voltage type | DC |
| Working pressure - max | 35 bar |