Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DSV2-8-V-B-0 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 1.940 | |
| Product length mm | 49.276 | |
| Product width in | 0.875 | |
| Product width mm | 22.225 |
