Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-8-2 | C-8-2 |
| Cracking pressure BAR | 0.30000000 | |
| Cracking pressure PSI | 5.00000000 | |
| Flow rate gpm | 11.80 | |
| Flow rate LPM | 45.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | CHECK VALVE | Check Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Model Code 1 | CV3-8-V-P-0-060 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Pilot piston seal | NO | No |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 1.430 | |
| Product length mm | 36.322 | |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | POPPET | Poppet |
