
Danfoss
02-177132
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-177132
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Model Code | DPS2-10-F-F-6T-160 |
| Product Height | 3.81 in |
| Product Length/Depth | 3 in |
| Product Type | Logic Elements |
| Product Weight | .81 lb |
| Product Width | 2 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Sub-brand | None |
| Trade Name | DPS2-10 Series |