02-177602
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-177602
Product specifications
Characteristic | Value |
|---|---|
| Application | Used in a wide variety of stationary and, on and off highway applications. The are designed to solve a multitude of repeatable, generic application requirements that are encountered in day to day hydraulic circuits |
| Feature | Available in a variety of configurations for multiple applications |
| Flow rate | 225 l/min |
| Fluid compatibility | MIL H 5606, SAE 10, SAE 20, etc |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code | SRV-12-0-S-A6G-30/-24DGS |
| Operating Temperature | -40 C to 120 C |
| Operation | Electrically Operated |
| Pressure Rating | 210 bar |
| Product Height | 1.99 in |
| Product Length/Depth | 6.61 in |
| Product Type | Cricuit Makers |
| Product Volume | 26.176 in³ |
| Product Weight | 3.168 lb |
| Product Width | 1.99 in |
| Recommended Filtration Level | 18/16/13 microns |
| Sub-brand | None |
| Trade Name | None |
| Valve Material | Steel |