Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-177690
RV1-8-C-A3G-36 SICV RELIEF VALVE
02-177690
Tools
Add to comparison
Add to comparison
02-177690
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
4.800
Product height mm
121.920
Product length in
2.000
Product length mm
50.800
Product width in
2.000
Product width mm
50.800