Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 2.310 | |
| Product height mm | 58.674 | |
| Product length in | 5.710 | |
| Product length mm | 145.034 | |
| Product width in | 7.750 | |
| Product width mm | 196.85 |