Danfoss
02-177919
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-177919
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Knob |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory Set Pressure | 16 bar |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 38 l/min |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc. For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. |
| Function | Pressure Relief Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | .3 cc/min |
| Minimum Working Pressure | 15 bar |
| Model Code | RV10-10V-K-6T-2/ |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Operation | Direct Acting |
| Port size | 3/8" |
| Port Type | SAE |
| Pressure Rating | 70 bar |
| Product Height | 3.45 in |
| Product Length/Depth | 2 in |
| Product Type | Pressure Control Valves |
| Product Volume | 8.625 in³ |
| Product Weight | .83 lb |
| Product Width | 1.25 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Viton |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | RV10-10 Series |
| Valve Material | Steel |
| Working pressure - max | 17 bar |