Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | PUV3-5707 | |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 1.470 | |
| Product length mm | 37.338 | |
| Product width in | 0.680 | |
| Product width mm | 17.272 |
