![Vickers by Danfoss Cricuit Makers 630AA01683A [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318654%2FID463022800897-0101_preview.jpg&w=1920&q=75)
2178308 SRV-10 BSPP 1/2
02-178308
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Housings
02-178308
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Product height in | 2.970 |
| Product height mm | 75.438 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Recommended filtration level | 18/16/13 |
| Valve material | Steel |