Danfoss
02-178310
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-178310
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Housing |
| Product Height | 4 in |
| Product Length/Depth | 4 in |
| Product material | Steel |
| Product Type | Spare Part |
| Product Volume | 32 in³ |
| Product Weight | 4.884 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | SRV-16 Series |