PCC1-16-S-A16T-30/
02-178389
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.000 |
| Product height mm | | 228.600 |
| Product length in | | 2.970 |
| Product length mm | | 75.438 |
| Product width in | | 5.970 |
| Product width mm | | 151.638 |