02-178480
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-178480
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction,Agriculture,Material handling,Vocational vehicles | |
| Cavity | Inline | |
| Feature | Available in a variety of configurations for multiple applications | |
| Flow rate | 76 l/min | |
| Fluid compatibility | MIL H 5606, SAE 10, SAE 20, etc | |
| Function | Pressure Relief Valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Maximum Pressure (Cart A) | 250 bar | |
| Maximum Pressure (Cart B) | 250 bar | |
| Minimum Pressure (Cart A) | 40 bar | |
| Minimum Pressure (Cart B) | 40 bar | |
| Model Code | CRV-10-S-A3G-36/ | |
| Number of Housing Ports | 4 | |
| Number of Valve Ports | 4 | |
| Operating Temperature | -40 C to 120 C | |
| Operation | Direct Acting | |
| Port Type | BSPP | |
| Pressure Rating | 210 bar | |
| Pressure Setting (Cart A) | 250 bar | |
| Pressure Setting (Cart B) | 250 bar | |
| Product Height | 8.63 in | |
| Product Length/Depth | 5 in | |
| Product Type | Circuit Makers | |
| Product Volume | 59.116 in³ | |
| Product Width | 1.37 in | |
| Recommended Filtration Level | 18/16/13 microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | None |