Danfoss
02-178860
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-178860
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Weather-pack (Packard) Male, On Wire Leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Encapsulent | Glass filled nylon |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Installation Type | Screw-in Cartridge |
| Lead Length | 5 in |
| Operation | Electrically Operated |
| Product Height | 2.25 in |
| Product Length/Depth | 1.83 in |
| Product Type | Coils |
| Product Volume | 6.3 in³ |
| Product Width | 1.53 in |
| Sub-brand | None |
| Trade Name | H Series |
| Voltage rating | 12 Volt |
| Voltage type | DC |