Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inquiry Tracking Number | CRN-00095694 | CRN-00095694 |
| Package contents | FILTER SCREEN | Filter screen |
| Pre R2 Number | N/A | |
| Product material | STAINLESS STEEL | Stainless steel |
| SAME AS MATERIAL | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |