
Danfoss
02-180017
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-180017
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Model Code | DPS2-16-B-F-0-5 | |
| Product Height | 1.5 in | |
| Product Length/Depth | 3.45 in | |
| Product Type | Logic Elements | |
| Product Weight | .78 lb | |
| Product Width | 1.5 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Sub-brand | None | |
| Trade Name | DPS2-16 Series |