Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV4-10-3-P-0-00 | |
| Product height in | 1.930 | |
| Product height mm | 49.022 | |
| Product length in | 4.810 | |
| Product length mm | 122.174 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
