
Danfoss
02-180376
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-180376
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Coil Series | ERV Series |
| Coil Termination | None |
| Diode | No |
| Factory Set Pressure | 206.7 bar |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Electro proportional flow control |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Minimum Working Pressure | 3.5 bar |
| Model Code | ERV1-16V-30.00-0-00 |
| Operating Temperature | -40°C to +120°C |
| Operation | Electrically Operated |
| Override Type | None |
| Port Type | Cartridge Only |
| Product Height | 1.53 in |
| Product Length/Depth | 4.85 in |
| Product Type | Proportional Valves |
| Product Volume | 11.353 in³ |
| Product Weight | .98 lb |
| Product Width | 1.53 in |
| Special features | None |
| Style | Spool |
| Sub-brand | None |
| Trade Name | ERV1-16 Series |
| Valve Material | Steel |
| Working pressure - max | 210 bar |