Danfoss
02-180387
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-180387
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-2 | |
| Coil Series | 10 series, 29 W | |
| Coil Special Features | None | |
| Connector type | Conduit | |
| Diode | No | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)Reliable, economical and compactHardened and ground steel | |
| Flow rate | 114 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc | |
| Function | Solenoid Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 5 drops/min, max @ 350 bar | |
| Manual Override Option | None | |
| Model Code | SBV11-12-0-0-120APH | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +100°C | |
| Operation | Electrically Operated | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1.92 in | |
| Product Length/Depth | 4.13 in | |
| Product Type | Solenoid Valves | |
| Product Volume | 12.132 in³ | |
| Product Weight | .59 lb | |
| Product Width | 1.53 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | Bi-Directional 2-Way 2-Position Normally Open | |
| Sub-brand | None | |
| Trade Name | SBV11-12-O Series | |
| Valve Material | Steel | |
| Voltage | 120 V | |
| Voltage type | AC |