Danfoss
02-180463
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-180463
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Ball Lever (Friction Lock) | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-16-2 | |
| Factory Set Flow Rate | 37.85 l/min | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow rate | 170.3 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Manual Rotary Flow Control | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 82 cc/min | |
| Maximum Flow Rate | 75.7 l/min | |
| Minimum Flow Rate | 0 l/min | |
| Model Code | MRV2-16V-L-0-20 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Port Type | Cartridge Only | |
| Pressure Rating | 210 bar | |
| Product Height | 5.6 in | |
| Product Length/Depth | 4.75 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 60.648 in³ | |
| Product Weight | 1.74 lb | |
| Product Width | 2.28 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Viton | |
| Special features | None | |
| Spool Seal | No | |
| Style | Flow Restrictor | |
| Sub-brand | None | |
| Trade Name | MRV2-16 Series | |
| Valve Material | Steel |