Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV4-5784 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 3.870 | |
| Product length mm | 98.298 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
