Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-180484
SV4-8-3M-0-12DGS
02-180484
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-180484
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.640
Product height mm
41.656
Product length in
3.600
Product length mm
91.440
Product width in
1.250
Product width mm
31.750