PUV3-4228-26.5 (2650PSI) xx R / A xx, PUV3-4228-01-product-details

PUV3-4228-26.5 (2650PSI) xx R / A xx, PUV3-4228-01

02-180573

Model code: PUV3-4228-01


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeCAPCap
BrandVICKERS BY DANFOSSVickers by Danfoss
CavityC-10-3C-10-3
Factory set pressrue BAR183.000
Factory set pressrue PSI2661.000
Flow rate GPM1.10
Flow rate LPM4.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionUNLOADING VALVEUnloading Valve
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage82 CC/MIN82 cc/min
Model Code 1PUV3-4228-01
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationPILOT OPERATEDPilot operated
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StylePOPPETPoppet