Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 7.100 | |
| Product height mm | 180.340 | |
| Product length in | 7.840 | |
| Product length mm | 199.136 | |
| Product width in | 10.310 | |
| Product width mm | 261.874 |