PRESS REDUCING/RELIEVING VALVE, PRV1-SP, PRV1-5921
02-180795
Model code: PRV1-5921
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Relief valves
02-180795
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing/Relieving Valves |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | PRV1-5921 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Spool |