Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-180890
SV3E-10-0-6T-24DU
02-180890
Tools
Add to comparison
Add to comparison
02-180890
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.940
Product height mm
100.076
Product length in
2.120
Product length mm
53.848
Product width in
3.000
Product width mm
76.200