Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-181277
MCD-6040 6996-1028 ActiveHYDRAULIC SUPPL
02-181277
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-181277
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.190
Product height mm
131.826
Product length in
2.860
Product length mm
72.644
Product width in
3.970
Product width mm
100.838