Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV1-8-4-M-0-00 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 4.150 | |
| Product length mm | 105.410 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
