Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV4-8-C-M-0-00 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 3.090 | |
| Product length mm | 78.486 | |
| Product width in | 0.870 | |
| Product width mm | 22.098 |
