Danfoss
02-181403
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-181403
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Screw | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-2 | |
| Factory Set Pressure | 144.69 bar | |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 190 l/min | |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc. For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. | |
| Function | Pressure Relief Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Minimum Working Pressure | 17 bar | |
| Model Code | RV11-12-S-0-30/21 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Direct Acting | |
| Port size | None | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1.25 in | |
| Product Length/Depth | 4.64 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 7.25 in³ | |
| Product Weight | .68 lb | |
| Product Width | 1.25 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | RV11-12 Series | |
| Valve Material | Steel | |
| Working pressure - max | 210 bar |