Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-181617
PRV2-10-S-3G-3/
02-181617
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-181617
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
6.300
Product height mm
160.020
Product length in
3.000
Product length mm
76.200
Product width in
1.760
Product width mm
44.704