Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 9.590 | |
| Product height mm | 243.586 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product width in | 7.220 | |
| Product width mm | 183.388 |