Danfoss
02-181987
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-181987
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-2 | |
| Coil Special Features | None | |
| Connector type | Spade | |
| Diode | No | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)Reliable, economical and compactHardened and ground steel | |
| Flow rate | 114 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc | |
| Function | Solenoid Valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | less than 5 drops/min, max @ 210 bar | |
| Manual Override Option | None | |
| Model Code | SV3-12-C-A12T-24DQ | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Electrically Operated | |
| Port size | 3/4 | |
| Port Type | SAE | |
| Pressure Rating | 210 bar | |
| Product Height | 5.87 in | |
| Product Length/Depth | 3.5 in | |
| Product Type | Solenoid Valves | |
| Product Volume | 41.09 in³ | |
| Product Weight | 2.43 lb | |
| Product Width | 2 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | 2-Way 2-Position Normally Closed | |
| Sub-brand | None | |
| Trade Name | SV3-12-C/CM/CR Series | |
| Valve Material | Steel | |
| Voltage | 24 V | |
| Voltage type | DC |